Wall-mounted cooling unit Blue e+ Dynamic 1.0 kW – 2.6 kW

Article number: SK 3186.937

The Blue e+ Dynamic series of cooling units is designed specifically for use in dynamic applications. The devices are tested to DNV-CG-0339 and are therefore ideal for use on board ships (e.g. enclosures in the engine room). Their exceptionally stable mechanical design makes these cooling units suitable for any application that creates high vibration levels on the device, such as applications in ports (cranes), logistics (storage and retrieval systems) and airports (baggage handling systems).

Line reactor Wall-mounted cooling unit Blue e+ Dynamic

IoT interface

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article number:
SK 3186.937
Design
wall-mounted
Dynamic
Benefits
More efficiency: Exceptional seasonal energy efficiency ratio (SEER) > 6.2
More flexibility: Suitable for versatile use in dynamic applications without expensive infrastructure measures. Easily retro-fitted too.
Enhanced reliability: Maximum reliability, less maintenance-intensive and ready to use at short notice
Added simplicity: Effortless planning, operation and installation
Applications
For maritime and dynamic applications
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2 kW
Cooling output L35 L50/50 Hz: 1.29 kW
Cooling output L35 L50/60 Hz: 1.29 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 440 V, 3~, 50 Hz/60 Hz
Note
To meet the EMC requirements of the DNV classification guidelines (DNV-CG-0339), an additional EMC coil (SK 3124.010) must be installed in the power supply cable of the cooling unit
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Hint Construction
Partial installation not supported
Rated power input
0.73 kW
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 3.23
Refrigeration factor L35 L35 (EER) 60 Hz: 3.23
Dimensions
Width: 450 mm
Height: 1,600 mm
Depth: 294 mm
Required mounting cut-out
Cut-out width: 433 mm
Cut-out height: 1,579 mm
Protection category to IEC 60 529
Internal circuit IP 55
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.07 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.67 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.62 kW
Power consumption L35 L35/60 Hz: 0.62 kW
Power consumption L35 L50/50 Hz: 0.6 kW
Power consumption L35 L50/60 Hz: 0.6 kW
Permissible operating pressure (p. max.)
24 bar
Customs tariff number
84158200
EAN
4028177977242
Product description
SK Cooling unit Blue e+, wall-mounted, 2.0 kW, 110-240 V, 1~, 380-440 V, 3~, 50-60 Hz, sheet steel, WHD: 450 x 1600 x 294 mm
Certificates
EAC
Declarations
Declaration of conformity - F-gas regulation
Documentation
Info sheet
Instructions – R-513A
Data sheets
Safety data sheet refrigerant – R-513A
Software
Licence condition
Updater