TopTherm wall-mounted cooling unit Blue e 0.3 - 4 kW

Article number: SK 3328.540

Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".

Article number:
SK 3328.540
Design
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 2.05 kW
Cooling output L35 L35/60 Hz: 2.25 kW
Cooling output L35 L50/50 Hz: 1.35 kW
Cooling output L35 L50/60 Hz: 1.5 kW
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Rated current max.
At 50 Hz: 2.2 A
At 60 Hz: 2.4 A
Start-up current max.
At 50 Hz: 4.8 A
At 60 Hz: 5.5 A
Air throughput (unimpeded air flow)
External circuit: 900 m³/h
Internal circuit: 900 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.25
Refrigeration factor L35 L35 (EER) 60 Hz: 1.95
Design
wall-mounted
Dimensions
Width: 400 mm
Height: 1,580 mm
Depth: 295 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.95 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.6 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.92 kW
Power consumption L35 L35/60 Hz: 1.15 kW
Power consumption L35 L50/50 Hz: 1.15 kW
Power consumption L35 L50/60 Hz: 1.3 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Motor circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
67.45 kg
Gross weight
71 kg
Customs tariff number
84158200
EAN
4028177323063
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK cooling unit Blue e, wall-mounted, 2.2 kW, 400/460 V, 3~, 50/60 Hz, Sheet steel, WHD: 400 x 1580 x 295 mm
Approvals
30 - KC Korea
UL + C-UL (listed)
UL + C-UL - FTTA
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
Documentation
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue