Compressor

Article no.: SK 3396445

Article no.:
SK 3396445
Supply includes
Assembly parts
Rated operating voltage
400 V - 440 V, 3~
Packs of
1 pc(s).
Net weight
20 kg
Gross weight
20.8 kg
Customs tariff number
84143020
EAN
4028177521537
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704