Gland plate for TS IT, TX CableNet

Article number: DK 5502.560

Potential equalisation is provided via assembly components and earthing points. The gland plate set is used to conceal the entire base opening.

Article number:
DK 5502.560
Design
Gland plate, solid, with sliding panel, multi-piece
Product description
Potential equalisation is provided via assembly components and earthing points. Gland plate set: To conceal the entire base opening. Gland plate modules: Select suitable modules depending on the application.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: TS IT
Width: 600 mm
Depth: 1,200 mm
Packs of
1 pc(s).
Net weight
6.582 kg
Gross weight
6.928 kg
Customs tariff number
73269098
EAN
4028177682504
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Gland plate Set, WxD: 600x1200 mm, For TS IT, solid, multi-piece
Documentation
Instructions
DK Gland plate Set,
with sliding plate
solid, multi-piece
WxD: 600x1200 mm,
for TS IT, TX CableNet
Sheet steel, zinc-plated