- Article number:
- VX 8613.181
- Product description
- Mounting between the 482.6 mm (19") front and rear adaptor sections or 482.6 mm (19") adaptor pieces.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
Depth: = 800 mm
- Installation dimensions
- Installation width for components: 19"
- Packs of
- 10 pc(s).
- Weight/pack
- 8.82 kg
- Customs tariff number
- 73269098
- EAN
- 4028177939004
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Slide rail for VX Adaptor section, two-sided-mounting, for D: 800 mm