- Article number:
- DK 7242.015
- Product description
- With cut-outs for population with fibre-optic couplings.
- Applications
- for fibre-optic splicing box, depth-variable, and fibre-optic breakout box, 1 U
- Material
- Sheet steel
- Colour
- RAL 7035
- Number of locations
- 24
- for fibre-optic coupling
- ST
- Units
- 2 U
- Packs of
- 1 pc(s).
- Weight/pack
- 0.54 kg
- Customs tariff number
- 94039910
- EAN
- 4028177167124
- ETIM 7.0
- EC001130
- ECLASS 8.0
- 19170113
- Product description
- DK Patch panel
Patch-Panel for fibre-optic splicing box 2 U
For installation of 24 ST couplings in the 2 U
fibre-optic splicing box. The patch panel is fastened
to the splicing box with quick release fasteners.
Material: Sheet steel
Colour: RAL 7035
For installation of 24 ST couplings in the 2 U
fibre-optic splicing box. The patch panel is fastened
to the splicing box with quick release fasteners.
Material: Sheet steel
Colour: RAL 7035