- Article number:
- DK 7979.714
- Design
- 32 A / three-phase
- Product description
- Autonomous energy metering unit (including differential current monitoring) in a 1 U/19" form factor. The unit is incorporated into the supply lead to the equipment, a PDU basic or a modular PDU without measurement function. All key electrical characteristics are logged in the same way as with a PDU metered. Additionally, the measurement module features an integral differential current measurement (type B) for fault current monitoring of the connected equipment. Consumption data is conveniently retrieved via a network interface or locally via a TFT display. Additionally, all the PDU metered interfaces, e.g. for connecting external sensors and smart handle systems, are available.
- Benefits
- The ideal solution for upgrading existing installations which lack modern measurement functions
- Includes differential current measurement/fault current monitoring
- Extensive measuring functions (as for PDU metered)
- Versions with connection cable and CEE connectors, ready to use immediately
- Fast upgrade, installation only requires a brief interruption to operation
- Compact 1 U 482.6 mm (19˝) enclosure with pre-assembled connection cables
- High degree of measurement accuracy (typically ±1%)
- Energy-efficient design, minimal inherent power consumption
- Acoustic alarm may be set if certain limits are exceeded (such as fault currents)
- Integral GbE interface with web server for autonomous operation without other components
- Material
- Extruded aluminium section, anodised
- Colour
- RAL 9005
- Options
- CMC III CAN bus sensors may be connected for ambient monitoring, max. 16 sensors
- Power consumption
- 22 kW
- Type of electrical connection
- CEE connector/coupling
- Rated current (max.)
- 32 A
- Directives
- Low Voltage Directive 2014/35/EU
- EMC Directive 2014/30/EU
- Standards
- EN 62368-1
- EN 61000-4
- EN 61000-6
- EN 55 022
- Dimensions
- Width: 450 mm
Height: 144 mm
Depth: 44 mm - Input cable connection (type/length)
- H05VV-F5G4.0, 2 m
- Output cable connection (type/length)
- H05VV-F5G4.0, 1,2 m
- Packs of
- 1 pc(s).
- Weight/pack
- 3.7 kg
- Customs tariff number
- 85369095
- EAN
- 4028177948518
- ETIM 7.0
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK RCM measuring module – inline meter, autonomous energy acquisition unit, for PDU basic or modular PDU without measuring functions, 1 U, 482.6 mm (19"), incl. sensor interface, rated power: 22.0 kW, rated current: 32 A, 3~, connection type: CEE connector/coupling, connection cable / length: H05VV F5G4.0 / 1 m, extruded aluminium section, anodised, RAL 9005
RCM measurement module – Inline Meter
Article number: DK 7979.714
Autonomous energy metering unit (including differential current monitoring) in a 1 U/19" form factor. The unit is incorporated into the supply lead to the equipment, a PDU basic or a modular PDU without measurement function. All key electrical characteristics are logged.