This item will be discontinued on: Jan 30, 2021
- Article number:
- SV 9676.962
- Product description
- For connecting components such as connection brackets and connection kits.
- Material
- Sheet steel, zinc-plated
- Supply includes
- 8 nuts and 16 washers.
- Dimensions
- Thread: M12
Thread length: 60 mm - Packs of
- 8 pc(s).
- Weight/pack
- 0.792 kg
- Customs tariff number
- 73181900
- EAN
- 4028177606241
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Screw connection, M12x60 mm