- Article number:
- SK 3240.066
- Design
- For EMC fan-and-filter unit
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Copper-nickel-chrome coated chemical fibres
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3240.6..
- 3241.6..
- Dimensions
- Width: 226 mm
Height: 226 mm
Depth: 17 mm
- Filter class
- to DIN EN 779: G3
- Weight/pack
- 0.095 kg
- Packs of
- 5 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.095 kg
- Customs tariff number
- 56039390
- EAN
- 4028177666245
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK spare filter mats, for EMC-filter fans, for SK 3240.6../3241.6.., WHD: 226 x 226 x 17 mm