- Article number:
- SK 3311.270
- Design
- Roof element start/end
- Product description
- Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
- Benefits
- Increased energy efficiency and performance capability of climate control
- Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
- An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
- Applications
- Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
- Function principle
- Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
- Material
- Sheet steel, spray-finished
Roof elements: Polycarbonate - Colour
- RAL 7035
- Dimensions
- Width: 600 mm
Depth: 1,200 mm - Packs of
- 1 pc(s).
- Weight/pack
- 30 kg
- Customs tariff number
- 73269098
- EAN
- 4028177716988
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27182102
- Product description
- SK Aisle containment, roof element, start/end, WxD: 600x1200 mm, RAL 7035
3311.270: Aisle covering, start/end, 600 x 1200 mm
Supply includes:
2x roof angles, 2x raising elements and transparent polycarbonate panel
(thickness 6 mm), including necessary fixing accessories for aisle
widths of 1200 mm.
To allow for the door mounting at the start/end of the aisle, the
raising elements are notched in this area.
Function:
The sheet metal elements of the covering for the start/end of an aisle
are screwed to two 600 mm wide Rittal TS 8 racks which stand opposite
each other.
This increases the free passage height by 30 mm.
Subsequently, the transparent polycarbonate panel is laid on the
supporting elements.
Not suitable as aisle covering for racks in the centre of a row.
Use 3311.170/180/190/200/210 in such cases.
Material:
Metal elements: Sheet steel, powder-coated, textured, RAL 7035
Polycarbonate panel, fire protection classification to
DIN 4102 B1
Supply includes:
2x roof angles, 2x raising elements and transparent polycarbonate panel
(thickness 6 mm), including necessary fixing accessories for aisle
widths of 1200 mm.
To allow for the door mounting at the start/end of the aisle, the
raising elements are notched in this area.
Function:
The sheet metal elements of the covering for the start/end of an aisle
are screwed to two 600 mm wide Rittal TS 8 racks which stand opposite
each other.
This increases the free passage height by 30 mm.
Subsequently, the transparent polycarbonate panel is laid on the
supporting elements.
Not suitable as aisle covering for racks in the centre of a row.
Use 3311.170/180/190/200/210 in such cases.
Material:
Metal elements: Sheet steel, powder-coated, textured, RAL 7035
Polycarbonate panel, fire protection classification to
DIN 4102 B1