- Article number:
- SK 3185.030
- Benefits
- The perfect symbiosis of the VX25 baying enclosure system and Blue e+ cooling unit
- The cooling unit is easily pulled out forwards for maintenance purposes
- No assembly work required – the cooling unit, door-operated switch and connection cabling are installed ready-to-connect
- Cooling unit offers all the benefits of Blue e+ Technology
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Basic enclosure VX25, door, roof, rear panel, side panels, gland plates, mounting plate
Lock: 3 mm double-bit
Integral door-operated switch
Integral Blue e+ cooling unit
Electric condensate evaporator
Pleated filter
Condensate hose (3 m) - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.3 kW
Cooling output L35 L35/60 Hz: 1.3 kW
Cooling output L35 L50/50 Hz: 0.76 kW
Cooling output L35 L50/60 Hz: 0.76 kW - Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- Operation without a pleated filter is inadmissible
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Rated power input
- 0.75 kW
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.04
Refrigeration factor L35 L35 (EER) 60 Hz: 2.04 - Seasonal energy efficiency ratio (SEER) 50/60 Hz
- 5.3
- Design
- Integrated
- Dimensions
- Width: 800 mm
Height: 2,200 mm
Depth: 600 mm - Protection category to IEC 60 529
- External circuit IP 54 with pleated filter
- Internal circuit IP 54 with pleated filter
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.59 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.85 t - Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Operating temperature range of refrigerant circuit (active)
- -20 °C...45 °C
- Heat pipe operating temperature range
- 3 °C...60 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.67 kW
Power consumption L35 L35/60 Hz: 0.67 kW
Power consumption L35 L50/50 Hz: 0.68 kW
Power consumption L35 L50/60 Hz: 0.68 kW - Permissible operating pressure (p. max.)
- 24 bar
- Packs of
- 1 pc(s).
- Weight/pack
- 180 kg
- Customs tariff number
- 94032080
- EAN
- 4028177927148
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK VX25 Blue e+ Integration solution,, Sheet steel,, cooling module, 1.3 kW,, 110-240 V, 1~, 50/60 Hz, 380-480 V, 3~, 50/60 Hz, WHD: 800 x 2200 x 600 mm
3185.030
SK VX25 Blue e+ integration solution
The perfect symbiosis of the VX25 baying enclosure system and Blue e+
cooling unit, The cooling unit is easily pulled out forwards for
maintenance purposes, No assembly work required – the cooling unit,
door-operated switch and connection cabling are installed
ready-to-connect, Cooling unit offers all the benefits of Blue e+
Technology
Total cooling output L35 L35 50/60 Hz: 1,3 / 1,3 kW
Total cooling output L35 L50 50/60 Hz: 0,76 / 0,76 kW
Power consumption L35 L35 50/60 Hz: 0,67 / 0,67 kW
Power consumption L35 L50 50/60 Hz: 0,61 / 0,61 kW
Rated operating voltage: 110-240 V, 1~, 50/60 Hz; 380-480 V, 3~, 50/60
Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions: [WxHxD]:
Enclosure: 800x2200x600 mm
Mounting plate: 699x1696 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,04
Refrigeration factor (SEER) 50/60 Hz: 5,3
Refrigeration / Quantity: R134a / 590 g
Operating temperature: -20 °C to 55 °C
Setting range: 20 °C to 50 °C
Storage temperature: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 54 with
pleated filter, External circuit IP 54 with pleated filter
Weight: 180 kg
SK VX25 Blue e+ integration solution
The perfect symbiosis of the VX25 baying enclosure system and Blue e+
cooling unit, The cooling unit is easily pulled out forwards for
maintenance purposes, No assembly work required – the cooling unit,
door-operated switch and connection cabling are installed
ready-to-connect, Cooling unit offers all the benefits of Blue e+
Technology
Total cooling output L35 L35 50/60 Hz: 1,3 / 1,3 kW
Total cooling output L35 L50 50/60 Hz: 0,76 / 0,76 kW
Power consumption L35 L35 50/60 Hz: 0,67 / 0,67 kW
Power consumption L35 L50 50/60 Hz: 0,61 / 0,61 kW
Rated operating voltage: 110-240 V, 1~, 50/60 Hz; 380-480 V, 3~, 50/60
Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions: [WxHxD]:
Enclosure: 800x2200x600 mm
Mounting plate: 699x1696 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,04
Refrigeration factor (SEER) 50/60 Hz: 5,3
Refrigeration / Quantity: R134a / 590 g
Operating temperature: -20 °C to 55 °C
Setting range: 20 °C to 50 °C
Storage temperature: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 54 with
pleated filter, External circuit IP 54 with pleated filter
Weight: 180 kg