- Article number:
- VX 8106.760
- Product description
- Automatic potential potential equalisation via assembly components, and a high level of EMC protection thanks to a special EMC seal.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- with zinc magnesium coating
Powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Protection category to IEC 60 529
- IP 55
- Type rating to UL 50E
- Type 1
- Type 12
- To fit
- Enclosure type: VX
Height: = 2,000 mm
Depth: = 600 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 28.8 kg
- EAN
- 4028177947252
- ETIM 7.0
- EC002623
- ECLASS 8.0
- 27189264
- Product description
-
VX EMC side panel, for HD: 2000x600 mm