- Article number:
- 5001.380
- Product description
- Technical specifications
- Silicone foam profile, 25 m roll, 15 x 7 mm
- Material
- Silicone foam profile
- Colour
- White
- Length
- 25 m
- Assembly instruction
- The foamed-in PU seal can be removed without leaving a residue and the surface cleaned. The self-adhesive silicone seal must be pressed into the exact position, with the top horizontal sealing strip covering the vertical strip without any gaps.
- Dimensions
- Width: 15 mm
Height: 7 mm
Length: 25 m
- Packs of
- 1 pc(s).
- Weight/pack
- 1.6 kg
- Customs tariff number
- 39269097
- EAN
- 4028177670839
- ETIM 7.0
- EC002328
- ECLASS 8.0
- 23070000
- Product description
-
Suitable for large enclosure systems