- Article number:
- CS 9774.099
- Design
- for stand-alone siting
- Product description
- This product is used in infrastructure and telecommunications projects. Please contact your sales representative for further information.
- Benefits
- TS 8 frame – Identical system platform in the outdoor sector as for IE or IT free-standing enclosures
- Weather canopy – With projection on all sides
- Chimney effect of the twin-walled structure – Reduces the influence of sunlight
- Mounting benefit – Open frame structure means fast configuration, also applies to bayed variants
- Material
- Base frame: Stainless steel
Enclosure panels: Aluminium
Rain canopy: Aluminium
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Supply includes
- Double-walled outdoor enclosure, fully preconfigured
Enclosure frame with 25 mm system punchings in the roof and base frame plus vertical sections with two mounting levels
- Options
- Selectable options depending on the project
Dimensions
Side door
Rear door
Climate control
- Note
- Extended delivery times.
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- ETIM 7.0
- EC000331
- ECLASS 8.0
- 27180101