Accessories for VX25

VX base/plinth system, new version

The VX base/plinth system may be used with almost any enclosure application. As well as a high degree of stability, it also boasts exceptional user-friendliness as well as time savings and brand new configuration options for the base/plinth.

VX base/plinth system, new version

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces for flexible cable entry options plus a positioning aid for simple enclosure mounting on the base/plinth.

VX base/plinth system, new version

Base/plinth trim panels, side for base/plinth system VX, sheet steel

To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.

VX base/plinth system, new version

Base/plinth trim panels, vented for base/plinth system VX, sheet steel

For venting the enclosure via the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the optional trim panel attachment, the vented trim panels may also be fitted at the side of the...

VX base/plinth system, new version

Base/plinth trim panels with brush strip for base/plinth system VX, sheet steel

For cable entry in the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strip may optionally be used. Thanks to the optional trim panel attachment, the trim panels with brush strip may also be fitted at the front,...

VX base/plinth system, new version

Base/plinth baying brackets for base/plinth system VX, sheet steel

Required when mounting the 100 mm or 200 mm side trim panels rotated through 90° for additional stabilisation while transporting bayed enclosures.

VX base/plinth system, new version

Base mounting plate for base/plinth system VX, sheet steel

For fastening the base/plinth to the floor without moving the enclosure or bayed enclosure suite.

VX base/plinth system, new version

Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel

Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system.

VX base/plinth system, new version

Base/plinth installation bracket for base/plinth system VX, sheet steel

For configuring the base/plinth with punched sections with mounting flanges or support strips. To fit 100 and 200 mm high base/plinth trim panels in sheet steel.

VX base/plinth system, new version

Bracket/spacer for base/plinth system VX, sheet steel

For flexible attachment of C rails or cable clamp rails. For installation in the VX base/plinth or on the enclosure frame section.

VX base/plinth system, new version

Levelling component for base/plinth system VX, sheet steel

For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.

VX base/plinth system, new version

Base/plinth adaptor for base/plinth system VX, sheet steel

For mounting twin castors 7495.000 or levelling feet to the VX base/plinth system.

VX base/plinth system, new version

Transport castors for base/plinth system VX, sheet steel

For locating onto the base/plinth corner piece 100 or 200 mm high.