ELECTRIFY YOUR SYSTEM

Efficient storage – building blocks for the energy system of the future

Seize the opportunities on the way to energy transition

Energy storage

Solutions for energy storage

“Green” electricity is not fed into the grid permanently and evenly, because power generation from the wind and sun is dependent on the time of day and the prevailing weather conditions. Recently, wind power and photovoltaic plants have been temporarily taken off the grid to avoid overloading it.

Energy storage facilities are therefore indispensable for the success of energy transition so that any excess capacities can be made available and keep the grid in balance. Subjects such as lithium-ion battery systems, power-to-gas processes or sector coupling are crucial for any future-proof solution. The International Energy Agency (IAE) forecasts an exponential growth in investment in storage technologies.

Innovative concepts from Rittal

As a partner with significant industry sector experience, Rittal can offer you the right solutions for decoupling power generation and power consumption over time. With its flexible, scalable modular system, Rittal makes it easier for you to set up energy storage systems and offers you a range of components that are perfectly matched to one another: Enclosures, power distribution units, climate control solutions, automation solutions for panel building and switchgear manufacturing, as well as worldwide service.

Your benefits at a glance:

  • Fast and safe assembly, thanks to a modular system of enclosures and housings and through busbar systems for time-saving clip-on assembly
  • A high level of flexibility – enclosure systems for 19" battery types, rails and heavy-duty component shelves for other battery options
  • Clear time savings thanks to completely pre-assembled, bayable battery storage containers that accommodate the entire storage infrastructure
  • Fail-safe, long-term operation due to high protection properties against the wind, weather and other external factors
  • Global application options through compliance with international standards and worldwide service
  • A forward-looking partner who identifies and implements new developments at an early stage – providing you with innovative and competitive solutions

Typical solutions for energy storage

Industry Standard Projects

Energy storage container with Blue e+

Pre-configured solution for energy storage containers with high-efficiency cooling technology to help reduce your carbon footprint.

Outdoor enclosures

CS Toptec

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

Enclosure systems

Baying enclosure system VX25, sheet steel

System perfection. The new sheet steel VX25 baying enclosure system provides maximum data quality and seamless engineering, a low level of complexity, plus time savings and reliable assembly. The VX25 large enclosure system retains a number of...

Enclosures

Outdoor enclosures

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...

Wall-mounted cooling units

Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide...

IT rack systems

VX IT

The solution for all network and server applications. Whether you need a network rack to house a distribution board, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform for accommodating a modern IT...

Success Stories.

HiT Power

The Royal Mint Battery Storage Project

When HiT Power had the opportunity to work on an important battery storage project for the UK’s Royal Mint, they embraced the challenge. The Royal Mint required reliable clean power to its Welsh site; which is based on battery energy storage system...