Maintenance

Retain the value of your equipment

With continuous performance monitoring, failures and malfunctions in IT systems can be promptly identified and averted.

Maximise your process operations over the entire service life.

The problem-free operation of production lines is heavily reliant on the thermal load to which individual electronic components are exposed. A temperature rise of around 10 K (Kelvin) halves the service life of these components and doubles their failure rates.

What we offer:

  • Visual inspection and evaluation of the general condition of your equipment
  • Thorough cleaning of system-critical equipment
  • Measurement and documentation of system parameters
  • Review of the entire system

Your benefits:

  • 24/7 availability of your IT infrastructure, 365 days a year
  • Your data centre holds its value for longer
  • Compliance with the statutory regulations to DIN 31051i
  • Up to 30% increase in efficiency, which in turn cuts costs

What we offer: Visual inspection of the system and all installed products and solutions to DIN 31051

Your benefits: A fast, reliable overview of the current condition of your IT data centre

Leak testing to comply with statutory regulations

The F-gases Regulation no. 517/2014 requires operators of cooling systems with a specified minimum refrigerant volume to conduct regular leak tests. These leak tests must be carried out by a qualified, certified technician.
As a certified service provider, Rittal meets all the legal requirements to carry out these mandatory tests either within the context of one-off maintenance or as part of your service agreement.

Important information for operators: As of 1 January 2020, regulations prohibit the topping up of specified refrigerants during servicing. Take advice now on the options available to avoid such cases occurring. Send us an email at service@rittal.co.uk or give us a call on 0330 22 111 67