Component shelf 2 U 482.6 mm (19") system punchings

Article number: DK 7148.035

Suitable for installation in all enclosures with only one 482.6 mm (19˝) recess and all swing frames with flange mounting, 482.6 mm (19˝), load capacity: 25 kg.

Article number:
DK 7148.035
Product description
Suitable for installation in all enclosures with only one 482.6 mm (19") recess and all swing frames with flange mounting, 482.6 mm (19").
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 390 mm
Depth: 300 mm
Packs of
1 pc(s).
Net weight
3.275 kg
Gross weight
3.475 kg
Customs tariff number
94039910
EAN
4028177165731
ECLASS 8.0
27189261
Documentation
Additional instructions
Instructions
Component shelves for 482.6 mm (19") attachment level

Component shelves, W x D: 390 x 300 mm; made from 1.5
mm steel sheet, for network enclosures with one 482.6
mm (19") attachment level.
The component shelf has slots for preventing heat
accumulation and can be loaded up to a maximum of 25
kg. The component shelf is fitted on U-pitch pattern
mounting angles and the height can be adjusted linearly
as per the U-pitch pattern, using the T-slot mounting
angles
Material: Sheet steel
Paint finish: RAL 7035
W x D dimensions: 390 x 300 mm