482.6 mm (19") installation system

Accessories for mounting angles

Various accessories are available for installing mounting angles for the installation of 482.6 mm (19") components.

Accessories for mounting angles

Infill panels, 482.6 mm (19"), horizontal for adaptor sections

To infill between installed 482.6 mm (19") equipment positioned in the full enclosure height and the enclosure clearance height.

Accessories for mounting angles

Mounting angles additional fastening attachment for VX IT 482.6 mm (19") mounting angles, standard

Additional fastening attachment for mounting angles for VX IT to counteract unevenly distributed loads.

Accessories for mounting angles

Adhesive measurement strip, 482.6 mm (19")

With numerical labelling on a 482.6 mm (19˝) pitch pattern for clear identification of the various height units, up to a maximum of 56 U.

Accessories for mounting angles

Mounting kit, 2 U for 482.6 mm (19") equipment

Facilitates fast, simple integration of additional 2 U mounting space within an enclosure by attaching to the enclosure frame or to the existing mounting angles at the sides.

Accessories for mounting angles

Mounting angles additional fastening attachment with L-shaped mounting angles

Counteracts bending of the mounting angles in case of unevenly distributed loads, it is attached directly to 482.6 mm (19˝) mounting angles and to the punched section with mounting flange fitted in the depth.

Accessories for mounting angles

Adaptor pieces, 482.6 mm (19") for VX, VX SE

The 1 U sub-section of adaptor sections. For the installation of subracks and other 482.6 mm (19") equipment.

Accessories for mounting angles

Adaptor pieces, 482.6 mm (19") for TS, VX SE

The 1 U sub-section of adaptor sections, for the installation of individual subracks and other equipment.