Fibre-optic cable management panel, 1 U 482.6 mm (19")

Article number: DK 7256.035

1 U, four fibre-optic cable shunting rings integrated into the front permit optimum management of up to 48 fibres.

Article number:
DK 7256.035
Product description
The four fibre-optic cable shunting rings integrated into the front permit optimum management (max. 48 fibres) of individual fibres while allowing for minimum baying radii.
Material
Panel: Sheet steel
Ring: Dual compound plastic
Colour
Panel: RAL 7035
Dimensions
Width: 482.6 mm
Units
1 U
Packs of
1 pc(s).
Net weight
0.85 kg
Gross weight
0.92 kg
Customs tariff number
94039910
EAN
4028177187238
ETIM 9
EC001130
ECLASS 8.0
19170113
Product description
DK Fibre-optic cable management panel, 1 U, 482.6 mm (19")
1 U fibre-optic cable management panel with 4 x
7116.500

Material: Panel: Sheet steel, spray finished in RAL
7035; outer cable shunting ring: spray finished in RAL
7035; inside: black