Captive nuts

Article number: EL 2094.500

M5/M6, for the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19").

Article number:
EL 2094.500
Design
with contact
Product description
For the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19"). For use with metal thickness from 0.8 – 2.5 mm. Optionally with or without contact of the installed equipment to the 482.6 mm (19") section/enclosure.
Dimensions
Thread: M5
For material thicknesses
0.8 ‐ 2.5 mm
Packs of
50 pc(s).
Net weight
0.2 kg
Gross weight
0.25 kg
Customs tariff number
73181692
EAN
4028177187351
ETIM 9
EC002358
ETIM 8
EC002358
ECLASS 8.0
23110815
Product description
EL Captive nuts, M5, With contact, For metal thickness: 0,8-2 mm