Support for mousepad, pull-out With mouse holder

Article no.: SZ 2379.900

For screw-fastening into the fold-out tray, fits all standard mousepads up to 250 x 205 mm.

Article no.:
SZ 2379.900
Product description
For screw-fastening into the fold-out tray SZ 2379.600/ SZ 2379.800. To fit all standard mousepads up to 250 x 205 mm.
Colour
RAL 7035
Supply includes
Assembly parts
Packs of
1 pc(s).
Net weight
0.95 kg
Gross weight
1.08 kg
Customs tariff number
76169990
EAN
4028177325869
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ Support for mousepad, pull-out, with Mouse holder, for SZ folding keyboard
Documentation
Instructions