Printer enclosure HD

Article number: HD 4000.064

Hygienically designed enclosure for siting printers and other PC components in the production hall

Article number:
HD 4000.064
Benefits
For hygienic, secure siting of printers in the production hall
Combinable with HD command panel to assemble a complete PC enclosure
Pull-out, height-adjustable component shelf for fast access to printer, e.g. for changing the labels
Material
Enclosure and door: Stainless steel 1.4301 (AISI 304)
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Component shelf: Sheet steel, spray-finished
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure of all-round solid construction
Door with inserted seal
Door hinged on the right, may be swapped to the left
Component shelf
Options
Without side rails
Without component shelf
With mounting plate
HD supporting structure with levelling
Dimensions
Width: 810 mm
Height, front: 863 mm
Height rear: 888 mm
Depth: 496 mm
Material thickness - enclosure
1.5 mm
Material thickness - door
2 mm
Protection category to IEC 60 529
IP 66
Packs of
1 pc(s).
Net weight
54.2 kg
Gross weight
54.2 kg
Customs tariff number
94032080
EAN
4028177709522
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Data sheets
Technical system catalogue