- Article number:
- CP 6528.210
- Product description
- For easy mounting of the command panel on support arm/pedestal. More space for cable entry.
- Material
- Connection plate: Cast aluminium
Reinforcement plate: Sheet steel, 6 mm - Colour
- RAL 7024
- Supply includes
- Seals
Assembly parts - Packs of
- 1 pc(s).
- Net weight
- 1.18 kg
- Gross weight
- 1.602 kg
- Customs tariff number
- 73269098
- EAN
- 4028177267725
- ECLASS 8.0
- 27189263