- Article number:
- AS 4054.900
- Product description
- For width across flats 10 - 36 mm.
- Benefits
- Ergonomically styled handles for fatigue-free, non-slip working
- Smooth cheeks avoid the usual damage caused by wrenches and pipe wrenches on screws/nuts
- QuickSnap ratcheting for fast adjustment to the workpiece with no push-button
- Robust box-joint
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Length: 260 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.419 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807891
- ECLASS 8.0
- 21043809
- Product description
- Slip-joint wrench w. fast adjustment