- Article no.:
 
- AS 4053041
 
- Design
 
- for TX 
 
- Product description
 
- Precisely manufactured screwdriver with a long shaft for industrial use. 
 
- Benefits
 
- Maximum hardness and torque values 
 
- Technical specifications
 
- Tool adaptation E 6.3 (¼") 
 
- Material
 
- High-quality special tool steel 
 
- Blade dia.
 
- 6.3 mm 
 
- Blade tip
 
- TX 10 
 
- Length
 
- 73 mm 
 
- Packs of
 
- 3 pc(s). 
 
- Net weight
 
- 0.027 kg
 
- Gross weight
 
- 0.029 kg
 
- Customs tariff number
 
- 82079030 
 
- EAN
 
- 4028177807464 
 
- ETIM 9
 
- EC002118 
 
- ETIM 8
 
- EC003864 
 
- ECLASS 8.0
 
- 21044204 
 
- Product description
 
- 
Industrial bit for cordless screwdrivers with long shaft