- Article number:
- AS 4053.032
- Design
- For plus/minus
- Product description
- Precisely manufactured screwdriver with a long shaft for industrial use.
- Benefits
- Maximum hardness and torque values
- Technical specifications
- Tool adaptation E 6.3 (¼")
- Material
- High-quality special tool steel
- Blade dia.
- 6.3 mm
- Blade tip
- Z 2
- Length
- 73 mm
- Packs of
- 3 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.049 kg
- Customs tariff number
- 82079030
- EAN
- 4028177807457
- ETIM 9
- EC003864
- ETIM 8
- EC003864
- ECLASS 8.0
- 21044204
- Product description
-
Industrial bit for cordless screwdrivers with long shaft