- Article no.:
- AS 4052004
- Design
- for slot-head screws
- Product description
- Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.
- Benefits
- Handle head with anti-roll protection and clear screw labelling
- Black coated blade tip to preserve precision and accuracy of fit
- Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
- Material
- Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 4 mm
- Blade length
- 100 mm
- Blade (width x thickness)
- 4 x 0.8 mm
- Blade tip
- SL
- Handle dia.
- 30 mm
- Handle length
- 94 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.054 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807051
- ETIM 9
- EC000144
- ETIM 8
- EC000158
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver uninsulated SL 4 x 0,8