Network analyser REM 801

Article number: SV 9393.211

Network analyser with modular extension options.

Article number:
SV 9393.211
Design
Multi-functional network analyser
Operating temperature range
-10 °C...55 °C
Storage temperature range
-25 °C...70 °C
Contamination level
2
IP protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Net weight
0.65 kg
Customs tariff number
85389099
EAN
4028177985018
Product description
SV Network analyser REM 801
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Data sheets