- Article number:
- RX 9360.104
- Benefits
- Scalable system lengths with basic modules
- Simple assembly
- Scalable rated currents thanks to variable busbar cross-sections
- Tested short-circuit resistance up to 65 kA
- Suitable for applications up to 1000 V AC and up to 1500 V DC
- Extensive range of system accessories
- Contact hazard protection up to IP 2XB, upgradable to IP 4X
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 35745
- Supply includes
- Assembly parts
- To fit Model No.
- 9365.013
- Packs of
- 2 pc(s).
- Net weight
- 1.46 kg
- Gross weight
- 1.481 kg
- Customs tariff number
- 85369010
- EAN
- 4028177997301
- Product description
- RX baying set for RiLineX basic module, without connector (bayed connection)
Baying set for RiLineX basic module
Article number: RX 9360.104
Baying kit to ensure contact hazard protection for system baying in the enclosure and/or enclosure baying.