- Article number:
- SV 9676.832
- Product description
- For mechanical connection of connection components such as connection brackets. Suitable for 10 mm bar thickness.
- Material
- Stainless steel
- Assembly instruction
- The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement. Screws are not included with the supply.
- Mounting dimensions
- 40 mm
- Number of busbars
- 2
- Packs of
- 8 pc(s).
- Net weight
- 0.248 kg
- Gross weight
- 0.256 kg
- Customs tariff number
- 73269098
- EAN
- 4028177625907
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Claw, with threaded insert M10, (Flat-PLS)