- Article number:
- SK 3245.918
- Design
- wall-mounted
EC - Benefits
- Maximum air throughput via pleated filter included in the delivered state
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
- Tool-free assembly
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Diagonal, EC motor
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 931 m³/h
- Air throughput, unimpeded airflow (with pleated filter)
- At 50 Hz: 1,161 m³/h
At 60 Hz: 1,161 m³/h - Air throughput with matching outlet filter including chopped-fibre filter
- At 50 Hz: 728 m³/h
- Rated operating voltage
- 100 V - 130 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 174.6 W
- Rated current max.
- At 50 Hz: 2.52 A
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 156 mm - Installation depth
- 136 mm
- Mounting cut-out
- Cut-out width: 292 mm
Cut-out height: 292 mm - IP protection category to IEC 60 529
- IP51 with chopped-fibre filter/pleated filter
- IP52 with pleated filter and absorber mat
- IP56 with chopped-fibre filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 1
- Type 12 with chopped-fibre filter/pleated filter
- Type 3
- Type 3R with chopped-fibre filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Operating temperature range
- -25 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Noise level
- At 50 Hz: 72 dB(A)
- Interfaces
- 0 - 10 V/PWM input
- Speed output
- Packs of
- 1 pc(s).
- Net weight
- 3.2 kg
- Customs tariff number
- 84145915
- EAN
- 4028177997783
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Blue e+ fan-and-filter unit, EC technology, 1161 m³/h, 100 V - 130 V, 1~, 50 Hz/60 Hz, WxHxD 323 x 323 x 156.5 mm, RAL 9005
Blue e+ fan-and-filter unit with EC technology
Article number: SK 3245.918
The energy-efficient version with EC technology stands out for more than just its unique IoT capabilities. The Blue e+ fan-and-filter unit unlocks countless other advantages, from energy efficiency, to monitoring and sustainability, through to a higher air throughput (175 – 1,160 m³/h).