- Article number:
- CM 5001.140
- Material
- Sheet steel
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 24.5 mm
- To fit
- Enclosure type: TP pedestals
Width: = 800 mm
Depth: = 400 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Weight/pack
- 5.15 kg
- PCF/PU (Cradle-to-Gate)
- 19.6 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177501560
- ETIM 8
- EC002620
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
CM Trim panel, for TP, for WD: 800x400 mm