Product expires on: Oct 31, 2021
- Article number:
- SR 7858.100
- Design
- Heavy-duty version, 482.6 mm (19”) level at the side
- Product description
- For mounting 482.6 mm (19˝) equipment.
- Material
- Sheet steel
- Surface finish
- Frame: Zinc-plated
Trim panel: Spray-finished - Colour
- RAL 7035
- Supply includes
- Locking rod system with double-bit lock insert
Material for attaching
Installation kit for enclosure height 2000 mm - Opening angle
- 130°
- Assembly instruction
- Depending on the mounting situation, TS punched sections with mounting flanges 23 x 73 mm or 17 x 73 mm are required
- Note
- For further installation options, see "Technical details"
- For two-door enclosures TS, SE with a height of 1800 or 2200 mm the next-smallest swing frame must be installed, due to collision with the lock
- Load capacity (static)
- 350 kg
- To fit
- Enclosure type: TS
VX SE
Width: = 800 mm
Height: = 2,000 mm - Units
- 40 U
- To fit enclosure type
- TS
- VX SE
- Packs of
- 1 pc(s).
- Weight/pack
- 26.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177438880
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Swing frame, For WH: 800x2000 mm, 40 U, Heavy-duty version, 482.6 mm (19") level at the side, 130° hinge, For TS, SE
- Documentation
- Instructions
482.6 mm (19 inch) heavy-duty swing frame, 40 U
1 swing frame with trim panel, including locking rod
with double-bit lock insert, heavy-duty installation
kit and assembly parts.
Material: Swing frame: Sheet steel, zinc-plated,
passivated
Trim and installation kit: Sheet steel, spray finished
in RAL 7035
Load capacity: 350 kg
1 swing frame with trim panel, including locking rod
with double-bit lock insert, heavy-duty installation
kit and assembly parts.
Material: Swing frame: Sheet steel, zinc-plated,
passivated
Trim and installation kit: Sheet steel, spray finished
in RAL 7035
Load capacity: 350 kg