- Article number:
- SZ 2899.200
- Product description
- For cable entry, simply cut off at the required level to match the cable diameter.
- Applications
- For wall thicknesses from 1.5 to 4.5 mm
- Material
- Cover: Thermoplastic elastomer
- Dimensions
- Thread: M20
- For wall thickness (max.)
- 1.5 ‐ 4.5 mm
- IP protection category to IEC 60 529
- IP 54 with careful cable entry
- For cable diameters
- 5 ‐ 16 mm
- Packs of
- 100 pc(s).
- Weight/pack
- 0.3 kg
- Customs tariff number
- 39269097
- EAN
- 4028177389601
- ETIM 8
- EC000879
- ETIM 7.0
- EC000879
- ECLASS 8.0
- 27069216
- Product description
-
SZ Stepped collar, for wall thickness from 1,5 bis 4,5 mm, for hole M20, Sealing range: 5-16 mm