Doors/locks

Hinges

For free-standing enclosures, bayed suites and wall-mounted enclosures in the industrial and IT environment, the optimum door opening angle may be achieved to suit the application

Hinges

180° hinge for VX

To extend the door opening angle to 180°, without machining.

Hinges

180° hinge for AX, AX IT

For extending the door opening angle to 180°.

Hinges

130° hinges

130° hinge for TS and VX SE sheet steel doors.

Hinges

180° hinge

To extend the door opening angle to 180° for TS, TS IT, VX SE, AE.

Hinges

Hinge for PK

For hinged attachment of covers. The supplied drilling template ensures problem-free assembly.

Hinges

Hinge, exterior for GA

For fastening the cover to the enclosure base.

Hinges

Cover hinge for terminal box KX

The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out. To extend the door opening angle to 180°.

Hinges

Cover hinge for KL

The cover hinge is simply screwed to the enclosure protection channel and to the edge fold.

Hinges

Cover retainer for KL

The cover retainer is easily fitted without drilling, and allows the covers to be opened, even when the terminal box below is bayed.

Hinges

Multitool for AX, VX

Multifunctional tool. Ideal for handling and mounting AX enclosures and VX doors.

Hinges

Hinge pin remover

For safe and easy removal of hinge pins.