- Article number:
- DK 7998.106
- Product description
- The standardised data centre is assembled at your premises within the context of hot aisle / cold aisle containment.
- Benefits
- Enhanced energy efficiency
- Aisle containment is a combination of door and roof components which allow consistent separation of the hot and cold air
- Supply includes
- Advice and ROI calculation
Delivery and integration into the customer infrastructure
Commissioning and handover
Documentation, training and instruction
Hotline and service/service agreements
Precise-fit aisle containment - Clearance depth
- 7,000 mm
- Clearance height
- 2,722 mm
- Clearance width
- 2,750 mm
- Climate control (ZUCS)
- 60 kW + 10 kW
- n+1 redundant
- Number of low-voltage main distributors
- 1
- No. of PDU Basic
- 14
- Serverracks (600x2000x1200mm)
- 6
- Combined network/server rack (800 x 2000 x 1200 mm)
- 1
- Design burglar protection
- Yes
- Humidification and dehumidification system
- optional
- Room extinguisher system
- optional
- Design UPS
- 60 kW + 20 kW
- n+1 redundant
- Version
- Single 6
- Dimensions
- Width: 2,807 mm
Height: 2,750 mm
Depth: 7,067 mm - Packs of
- 1 pc(s).
- Customs tariff number
- 85480090
- EAN
- 4028177702462
- ETIM 7.0
- EC002499
- ECLASS 8.0
- 27180207
- Product description
- DK RiMatrix S Standard room, Single 6
Standard data centre 60 kW, 6+1 racks,
including cooling and UPS, for installation in a
standard room,,
,,,,,,
Fully functional data centre comprising an ITC
climate zone for the server and network systems, and a
separate technical climate zone for the UPS equipment
and low-voltage switchgear.
The ITC climate zone comprises a rack suite (depth
1200 mm) with 6 server racks and a network rack, and
is fully isolated from the climate zone for the
electrical equipment by way of self-closing doors in
the cold and hot aisles.
Both climate zones are enclosed by a complete housing
of double-panelled, foamed wall and roof elements with
a total thickness of 30 mm. The 600 mm wide hot aisle
and the 950 mm wide cold aisle are partitioned within
the room and are to this end provided
with a partitioning panel which passes over the
server/network racks.
The standard data centre incorporates a fully
functional raised-floor construction, with air intake
and outlet grilles in the form of dip-galvanised
gratings.
Air-circulating cooling units (CRAC systems) are
installed in the cavity space of the raised floor. The
CRAC systems do not occupy space within the rack (Zero
U-Space Cooling Systems).
A CRAC system is installed under each server rack.
Each CRAC system offers a nominal cooling output of 12
kW; the average heat load capacity per rack is thus 10
kW, taking into account n+1 redundancy over the total
number of CRAC systems.
The intake temperature for cooling is 20°C, observing
temperature limit values according to ASHRAE 2008
(max. 27°C) within the cold aisle.
The UPS climate zone possesses a further CRAC system
to dissipate the UPS heat loss. Through direct
injection of the UPS cooling air, a temperature level
of max. 22°C is maintained within the climate zone, in
accordance with the Eurobat guidelines on the
environment for 10-year batteries.
The cooled intake air is blown into the cold aisle by
EC fans under the floor gratings. Flat filter fleeces
are fitted between the fan grilles and the floor
gratings to filter the circulating air.
The intake temperature and speed of the EC fans are
regulated by a controller in the standard data centre,
which communicates with the controller of an optional
chiller station via a system bus for purposes of
energy efficiency optimisation. The controller is not
accommodated in the IT racks and thus does not occupy
rack installation space.
The standard data centre is equipped ready for use
with a cold piping system comprising polypropylene
piping; the individual heat exchangers are connected
by way of high-pressure hoses.
Required chiller set provided by the customer:
The standard data centre must be equipped with a
straight ball valve to regulate the air intake
temperature to the target value, a flowmeter and two
temperature sensors to measure the coolant flow volume
and the feed and return temperatures, as well as to
calculate the heat output.
Required chiller set must be supplied:
The standard data centre must be supplied without ball
valve and sensors for the coolant.
The volume of the medium is regulated by the
variable-speed pump of the chiller station of the
standard data centre; the sensors are fitted in the
chiller station.
The standard data centre is equipped with a modular
UPS system with 20 kW modules. The system provides for
n+1 redundancy, and thus four UPS modules are supplied
to cover the possible connected load of 60 kW for the
ITC hardware.
The UPS system possesses 10 battery strings with 28 Ah
batteries, which are assigned jointly to all UPS
modules and ensure autonomy for a period of 13
minutes.
The standard data centre incorporates switchgear with
fused feeders for the installed rack suite. The
switchgear spreads the feeders over two panels to
establish an A/B power supply. The UPS system feeds
supply path A. Supply path B must be connected to the
mains supply via overvoltage protection.
From the switchgear, the distribution busbars of the
individual racks are wired ready for use and comprise
Power Distribution Units with 24 C13 and 6 C19
sockets. Each rack is provided with two PDUs to
establish an A/B power supply.
The power supply is routed above the racks. The data
cables are routed to the IT racks separately from the
power supply cables. The installation of the data
cables is to be performed by the site
operator/customer.
Lighting and service socket are protected by way of an
RCCB. Emergency lighting is installed.
The standard data centre is equipped with an early
fire detection system. To this end, air is drawn from
the raised floor of the hot aisle via a perforated
plastic pipe. The alarm is given by a monitoring
system with Web access and SNMP interface.
The standard data centre is assembled and installed
directly on the customer's premises (without IT
cabling; connection to the chiller and mains power
supply are to be ordered separately).
Standard data centre version with 6+1 racks for a
standard room
,,
Outside dimensions,,Inside dimensions,,
Length:,,7060 mm,,Length:,,7000 mm,,
Width:,,2810 mm,,Width:,,2750 mm,,
Height:,,2740 mm,,Height:,,2710 mm,,
,,,,
Walls without door require an assembly clearance of
100 mm to the building walls. The roof of the
enclosures requires an assembly clearance of 200 mm to
the building ceiling.,,
including cooling and UPS, for installation in a
standard room,,
,,,,,,
Fully functional data centre comprising an ITC
climate zone for the server and network systems, and a
separate technical climate zone for the UPS equipment
and low-voltage switchgear.
The ITC climate zone comprises a rack suite (depth
1200 mm) with 6 server racks and a network rack, and
is fully isolated from the climate zone for the
electrical equipment by way of self-closing doors in
the cold and hot aisles.
Both climate zones are enclosed by a complete housing
of double-panelled, foamed wall and roof elements with
a total thickness of 30 mm. The 600 mm wide hot aisle
and the 950 mm wide cold aisle are partitioned within
the room and are to this end provided
with a partitioning panel which passes over the
server/network racks.
The standard data centre incorporates a fully
functional raised-floor construction, with air intake
and outlet grilles in the form of dip-galvanised
gratings.
Air-circulating cooling units (CRAC systems) are
installed in the cavity space of the raised floor. The
CRAC systems do not occupy space within the rack (Zero
U-Space Cooling Systems).
A CRAC system is installed under each server rack.
Each CRAC system offers a nominal cooling output of 12
kW; the average heat load capacity per rack is thus 10
kW, taking into account n+1 redundancy over the total
number of CRAC systems.
The intake temperature for cooling is 20°C, observing
temperature limit values according to ASHRAE 2008
(max. 27°C) within the cold aisle.
The UPS climate zone possesses a further CRAC system
to dissipate the UPS heat loss. Through direct
injection of the UPS cooling air, a temperature level
of max. 22°C is maintained within the climate zone, in
accordance with the Eurobat guidelines on the
environment for 10-year batteries.
The cooled intake air is blown into the cold aisle by
EC fans under the floor gratings. Flat filter fleeces
are fitted between the fan grilles and the floor
gratings to filter the circulating air.
The intake temperature and speed of the EC fans are
regulated by a controller in the standard data centre,
which communicates with the controller of an optional
chiller station via a system bus for purposes of
energy efficiency optimisation. The controller is not
accommodated in the IT racks and thus does not occupy
rack installation space.
The standard data centre is equipped ready for use
with a cold piping system comprising polypropylene
piping; the individual heat exchangers are connected
by way of high-pressure hoses.
Required chiller set provided by the customer:
The standard data centre must be equipped with a
straight ball valve to regulate the air intake
temperature to the target value, a flowmeter and two
temperature sensors to measure the coolant flow volume
and the feed and return temperatures, as well as to
calculate the heat output.
Required chiller set must be supplied:
The standard data centre must be supplied without ball
valve and sensors for the coolant.
The volume of the medium is regulated by the
variable-speed pump of the chiller station of the
standard data centre; the sensors are fitted in the
chiller station.
The standard data centre is equipped with a modular
UPS system with 20 kW modules. The system provides for
n+1 redundancy, and thus four UPS modules are supplied
to cover the possible connected load of 60 kW for the
ITC hardware.
The UPS system possesses 10 battery strings with 28 Ah
batteries, which are assigned jointly to all UPS
modules and ensure autonomy for a period of 13
minutes.
The standard data centre incorporates switchgear with
fused feeders for the installed rack suite. The
switchgear spreads the feeders over two panels to
establish an A/B power supply. The UPS system feeds
supply path A. Supply path B must be connected to the
mains supply via overvoltage protection.
From the switchgear, the distribution busbars of the
individual racks are wired ready for use and comprise
Power Distribution Units with 24 C13 and 6 C19
sockets. Each rack is provided with two PDUs to
establish an A/B power supply.
The power supply is routed above the racks. The data
cables are routed to the IT racks separately from the
power supply cables. The installation of the data
cables is to be performed by the site
operator/customer.
Lighting and service socket are protected by way of an
RCCB. Emergency lighting is installed.
The standard data centre is equipped with an early
fire detection system. To this end, air is drawn from
the raised floor of the hot aisle via a perforated
plastic pipe. The alarm is given by a monitoring
system with Web access and SNMP interface.
The standard data centre is assembled and installed
directly on the customer's premises (without IT
cabling; connection to the chiller and mains power
supply are to be ordered separately).
Standard data centre version with 6+1 racks for a
standard room
,,
Outside dimensions,,Inside dimensions,,
Length:,,7060 mm,,Length:,,7000 mm,,
Width:,,2810 mm,,Width:,,2750 mm,,
Height:,,2740 mm,,Height:,,2710 mm,,
,,,,
Walls without door require an assembly clearance of
100 mm to the building walls. The roof of the
enclosures requires an assembly clearance of 200 mm to
the building ceiling.,,