- Article number:
- SV 9676.002
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 9005
- Number bars
- 4
- Number of bars per conductor footnote
- When using only 1, 2 or 3 bars, the vacant bar slots should be closed using the filler pieces
- To fit busbar system
- Flat-PLS 60
- To fit busbars
- Flat copper busbars
- Cross-section
- 60 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.659 kg
- Gross weight
- 0.67 kg
- Customs tariff number
- 85469010
- EAN
- 4028177578234
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Busbar support, Flat-PLS 60, for busbar WH: 40-60x10 mm