One or two infeeds with one phase or three phases, redundancy thanks to a change of the direction of connection of the socket module. Optional measurement of voltage, current and power consumption.
One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.
PSM measurement modules with switching functions for outputs and energy measurement. Versions with IEC 60320 C13 & C19 slots and CEE 7/3 (earthing contact socket) available.