- Article number:
- SV 9611.000
- Material
- E-Cu
- Packs of
- 3 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.198 kg
- Customs tariff number
- 85369010
- EAN
- 4028177140714
- ETIM 9
- EC000713
- ECLASS 8.0
- 27400606
- Product description
- SV Mini-PLS busbar connector
Rittal Mini-PLS busbar connector kit up to 250 A.
For connecting Mini-PLS special busbars,
no drilling required.
For connecting Mini-PLS special busbars,
no drilling required.