- Article number:
- SV 9640.080
- Design
- for mounting in the roof/base section
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 100 mm
- To fit busbars
- Maxi-PLS 1600
- Maxi-PLS 2000
- To fit
- Enclosure type: TS 8
Depth: = 600 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 2.04 kg
- Customs tariff number
- 73269098
- EAN
- 4028177368019
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9649000/160 (Maxi-PLS 1600/2000), 100 mm bar centre distance, for TS roof/base section (D: 600 mm)