Support arm systems

other components

Other components for support arm systems.

other components

Connection console VESA 75/100

For rear connection of flat command panels, standard TFTs and industrial PCs with VESA 75/100 connection. May be connected to Rittal support arm systems CP 40 and CP 60, and also CP 120 by using an adaptor from support arm connection Ø 130 mm to...

other components

Connection console for support arm connection 120 x 65 mm

For rear connection of slimline operating housings. Removable lid for simple cable entry

other components

Adaptor support arm connection Ø 130 mm to 120 x 65 mm

For external mounting of operating housings with support arm cut-out 120 x 65 mm and connection console VESA 75/100

other components

Support section, height-adjustable for support arm systems

The new height-adjustable support section ensures that you always have a good view of the key parameters in human/machine interaction. The system can be fitted directly to the components in the CP 120 support arm system without any further adaptation on...

other components

Adaptor from support arm connection Ø 180 mm to Ø 130 mm

For mounting between enclosures and coupling or attachment or pivot.

other components

Adaptor for Siemens Pro-Panel

For external mounting of Siemens Simatic to support arm system CP 40, steel or CP 60/120 with support arm connection 120 x 65 mm.

other components

Connection plate with reinforcement plate

For easy location of the command panel onto the support arm or pedestal.

other components

Angle adaptor 90° For support arm combination CP 60 to CP 40

For support arm combination CP 60 to CP 40

other components

Adaptor

Connection component between large and small support arm systems as well as for external mounting of small, slimline operating housings

other components

Adaptor CP 120 to support arm, height adjustable

Adaptor CP 120 to support arm, height adjustable

other components

Pivot with/without jib

For direct, vertically hinged integration into machines and systems.

other components

Tilting adaptor 10° for support arm connection Ø 130 mm

For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling, system 60/120, and the command panel.

other components

Tilting adaptor 10° for support arm connection 120 x 65 mm

For mounting between coupling, system 60/120 or attachment, system 60 and the command panel

other components

Tilting adaptor ± 45° for support arm connection Ø 130 mm

For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling 90°, system 60/120, and the command panel

other components

Tilting adaptor +100°/–60° for support arm connection 120 x 65 mm

For mounting on IW worktop, prepared for attachment Ø 130 mm, surfaces or attachments/couplings with support arm connection 120 x 65 mm. To fit enclosures up to 20 kg with support arm connection. With cable tube for protected cable entry.

other components

Tilt coupler For support arm system CP 60

For mounting two enclosures on a support arm/stand system.