Operating housings/ support arm systems/ stand systems

Command panels

Command panels in aluminium and sheet steel meet the most discerning requirements when it comes to ergonomics and efficient assembly. The perfect marriage between design and function. There is also the option of combining with Rittal support arm systems and pedestals. Configurators enable time-saving planning. Available off-the-shelf.

Command panels

Comfort Panel

Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. Low weight coupled with high stability. Protection category IP 65 to IEC 60 529.

Command panels

Optipanel

Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. For smaller panels and control solutions. Super-slimline design, needs hardly more space than the installed equipment itself.

Command panels

Compact Panel

Command panel in an elegant design made from extruded aluminium sections. Ideal for small operator panels. Versatile interior installation

Command panels

Operating housing AX with handle strips

Operating housing with sheet steel handle strips based on AX, with support arm cut-out Ø 130 mm to fit support arm system CP 60/120/180, service access optionally from the front or rear, aluminium front panel easily removable for machining,...

Command panels

Operating housing AX for desktop TFT up to 24"

The operating housing for desktop TFT up to 24" based on AX, sheet steel, with an integrated VESA 75/100 bracket. Effective and appealing protection for standard desktop TFTs up to 24" in the formats 16:9/16:10. High protection category...