Enclosure systems

Baying enclosure system VX25, sheet steel

System perfection. The new sheet steel VX25 baying enclosure system provides maximum data quality and seamless engineering, a low level of complexity, plus time savings and reliable assembly. The VX25 large enclosure system retains a number of tried-and-trusted features from the TS 8 and combines them with countless new and optimised functions to set new standards in perfect efficiency.

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 Basic enclosure

The standard in enclosure manufacturing: Enclosure frame with one or two front doors, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 Basic enclosure with glazed door

The VX basic enclosure with glazed door for industrial applications: Enclosure frame with glazed door at the front, rear door, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 Electronic enclosure

Ideal for 482.6 mm (19") assemblies and 482.6 mm (19") slide-in equipment: With 482.6 mm (19") adaptor sections at the front, front frame, rear door, roof plate and divided gland plates.

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 IP 66/NEMA 4

Maximum protection category, suitable for global use – tested to the highest European and American standards: Enclosure frame with front door, rear panel, mounting plate, roof plate, base

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 Distribution enclosure

Baying systems VX as distribution enclosures, prepared for ISV installation modules

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 Modular enclosure

Baying systems VX, for installation with partial doors and internal separation in a modular design.

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 Fuse-switch-disconnector enclosure

Baying systems for the distribution of electrical power with NH slimline fuse-switch disconnectors (ABB or Jean Müller).

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 EMC

The large enclosures in the VX25 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal's VX25 enclosure is also available in a high RF attenuation version.

Baying enclosure system VX25, sheet steel

Bayed enclosure system VX25 C4-H

The standard in enclosure manufacturing: Enclosure frame with one front door, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation. Surface coating to DIN EN ISO 12944 corrosion...

Baying enclosure system VX25, sheet steel

Accessories for VX25

Everything you need for enclosure configuration: The comprehensive range of accessories for all applications. Flexibility, assembly-friendliness and cost efficiency are available off the shelf.

Baying enclosure system VX25, sheet steel

Energy storage rack VX ESS

Enclosure frame with roof plate and flexible interior fit-out options. Ideally suited for an efficient and modular energy storage system.

Baying enclosure system VX25, sheet steel

Energy storage enclosure VX ESS

Enclosure frame with roof plate, perforated door and rear panel. Optionally with our without flexible interior fit-out. Ideally suited for an efficient and modular energy storage system.