- Article number:
- KS 1479.500
- Design
- With viewing window
- Material
- Enclosure and door: Fibreglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Sheet steel
Viewing window: Glazed acrylic, 3.0 mm with all-round rubber cable clamp strip
- Surface finish
- Enclosure and door: Dyed plastic with no after-treatment
Mounting plate: Zinc-plated
- Colour
- Similar to RAL 7035
- Supply includes
- Enclosure with hinged door, of all-round solid construction, 3 mm double-bit lock
Mounting plate
Twin seal on the top and bottom edges of the door as integral rain protection strip
Press-fitted C sections at the sides for infinitely variable mounting plate depth adjustment
Viewing window in the door
- Protection category NEMA
- NEMA 12
- Protection category to IEC 60 529
- IP 56
- IK Code
- IK08
- Dimensions
- Width: 800 mm
Height: 1,000 mm
Depth: 300 mm
- Material thickness of mounting plate
- 3 mm
- Dimensions mounting plate (W x H)
- 717 mm x 950 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Lock
- Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
- With viewing window
- Yes
- Note
- Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired. This does not affect the protection of the installed electrical components in any way. If the enclosures cannot be protected from UV radiation, we recommend that they should be painted with a PUR paint. Ambient temperature -30 °C...+75 °C.
- Basic material
- Plastic
- Packs of
- 1 pc(s).
- Weight/pack
- 39.9 kg
- Customs tariff number
- 94037000
- EAN
- 4028177526792
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
KS Plastic enclosure, WHD: 800x1000x300 mm, Fibreglass-reinforced unsaturated polyester, with mounting plate, with door, viewing window