Baying connector, external for TS/TS

Article number: TS 8800.490

For mounting on the vertical enclosure sections from the outside.

Article number:
TS 8800.490
Product description
For mounting on the vertical enclosure sections. Simply position on the outside and screw-fasten either from the inside or outside.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Packs of
6 pc(s).
Net weight
0.36 kg
Gross weight
0.412 kg
Customs tariff number
83024900
EAN
4028177212732
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
TS Baying connector, external, for TS/TS
Documentation
Info sheet