Cable cage for TX CableNet

Article number: TX 7888.310

For cable clamping and routing with network applications.

Article number:
TX 7888.310
Product description
For organised laying of large quantities of cables in a baying arrangement.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Assembly parts
Installation options
Direct screw-fastening to the 482.6 mm (19") mounting angles
Dimensions
Width: 300 mm
Depth: 120 mm
To fit
Enclosure type: TX CableNet
Width: = 800 mm
Height: = 2,000 mm
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
5 kg
PCF per pack (cradle-to-gate)
19.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177964242
ETIM 9
EC000012
ECLASS 8.0
27400703
Product description
Cable cage for TX CableNet, WHD: 300x2000x120 mm, RAL 9005, standard 50x50 mm wire mesh shaped into a C-cross-section, for organizing large quantities of cables in a bayed enclosure suite. Attached using clip components.