Handles, electromagnetic for CMC III and IoT Interface

Article number: DK 7320.700

Handles may be integrated into various enclosure systems.

Article number:
DK 7320.700
Design
Ergoform-S handle
Product description
For control and monitoring via a central CMC III type control unit and IoT interface.
Benefits
Autonomous access administration and handle release via numerical code or transponder card
Administration of authorisations and remote opening via the network
Integral Web interface and connection to central management systems via the control unit
Record of each time the door is opened, with time stamp
Applications
Central access administration via the network - no need for keys or lock systems
Free-standing network racks with sensitive IT systems
Data centres with enhanced security requirements or colocation/hosting applications
Colour
RAL 7035
Supply includes
Connection cable (3 m) with RJ 12 connector
Lock type
Electromagnetic
Rated current max.
0.1 A
No. of participants per IoT interface (max.)
16
No. of participating PU compact (max.)
2
No. of participating PU (max.)
16
Number subscribers per PDU note
Max. 5 p. for power supply with PoE
Operating temperature range
5 °C...40 °C
Packs of
1 pc(s).
Net weight
0.76 kg
Gross weight
0.76 kg
Customs tariff number
83024110
EAN
4028177367470
ETIM 9
EC000327
ECLASS 8.0
27409217
Product description
DK CMC III handle, electromagnetic, Ergoform-S handle with master key function for TE, access control via CMC III Processing Unit, with position sensor for monitoring the manual handle, RAL 7035
Documentation
Additional instructions
Info sheet
Ergoform-S handle with electromagnetic lock for CMC-TC
Ergoform-S handle with electromagnetic lock
for CMC-TC for FR, PS, TC, VR, TE.
With position sensor for monitoring the handle and
electromagnetic lock unit for access control.
The handle contains an integrated identifier so that
it is automatically detected and set up by the
CMC-TC system. It is connected to the access unit.

Technical specifications:
Rated voltage: 24 V DC
Rated current: max. 100 mA
Temperature application range: +5 °C ... +40 °C

Pack of 1