Slide rail for EL

Article number: EL 2250.000

For the installation of heavy slide-in equipment.

Article number:
EL 2250.000
Product description
For the installation of heavy slide-in equipment.
Material
Sheet steel
Surface finish
Zinc-plated
Suitable for centre part depth
= 316 mm
Note
Slide rail designed for mounting level in the foremost position.
If offset, a shorter version must be selected.
Packs of
10 pc(s).
Net weight
3.23 kg
Gross weight
3.419 kg
Customs tariff number
73269098
EAN
4028177019683
ECLASS 8.0
27189261
Product description
EL Slide rail, For the installation of heavy slide-in equipment, To fit enclosure depth: 473 mm, To fit centre part depth: 316 mm, Stahlblech, verzinkt
Slide rails for installing heavy 19" rack mountings

Material: Sheet steel, zinc-plated, passivated
Dimensions: 316 mm (centre part depth)

Packs of 10