Accessories

Cable routing 19"

Whether a patch enclosure or a corridor distributor with one 482.6 mm (19") level, or a server rack with two 482.6 mm (19") levels, the diverse range of system accessories meets all cable routing requirements at the side, in front of or behind the 482.6 mm (19") level.

Cable routing 19"

Cable routing along the side of 19" level

Cable routing at the side of the 482.6 mm (19'') level.

Cable routing 19"

Cable routing in front of 19" level

Cable routing in front of the 482.6 mm (19'') level.

Cable routing 19"

Cable routing behind 19" level

Cable routing behind the 482.6 mm (19'') level.

RiMatrix Data Center

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

Discover the world's most efficient climate control solutions and smart service concepts to help reduce the carbon footprint of your machines and systems.

Decision making aid

How do I find the appropriate climate control solution?

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.